Swing Drive Motors
High performance and reliability, high market acceptance with over 400,000 units in the field.Mechanical shocks minimized through integrated valve design ensuring a smooth energy absorbing transition during start/ acceleration and deceleration/stop. Lower power loss with higher mechanical and volumetric efficiency. Compact design with high power density. Compatible with most popular installation requirements in the market.
- High performance and reliability, high market acceptance with over 400,000 units in the field
- Mechanical shocks minimized through integrated valve design ensuring a smooth energy absorbing transition during start/ acceleration and deceleration/stop
- Lower power loss with higher mechanical and volumetric efficiency
- Compact design with high power density
- Compatible with most popular installation requirements in the market
- Excavator and mini excavator
- Concrete pump
- Crane
- Drilling
Loading Content..Please wait!