M Vane Motors
These high speed, high pressure motors offer a choice of 12 torque ratings from 4,7 to 33,9 Nm/6,9 bar (42 to 300 lb. in./100 psi); speeds from 400 to 3600 r/min continuous and 4000 r/min intermittent; pressures to 155 bar (2250 psi) continuous and 172 bar (2500 psi) intermittent; reversible shaft rotation; flange or foot mounting. 25M - 50M motors are suited to series applications. Inlet and outlet ports can be pressurized simultaneously without affecting service life or operating smoothness. Vickers has field-proved these high performance motors over many years. They have been overwhelmingly successful on elevator scraper drives, hydrostatic drives and many other auxiliary applications. These motors offer speeds to 3000 rpm at maximum pressure. Speeds up to 4000 rpm are obtainable, as in transmission applications where high travel speeds under light loads are required.
Diametrically opposed inlet and outlet chambers, Modular, Dual pressure plate, Inertia of rotating parts is low.
Benefits:
Low Wear, Serviceability, High Efficiency, Smooth operation.
For drawings, pricing and leadtimes, please contact your local Distributor.