Vane Motors_image

Vane Motors

Experience the proven reliability Eaton vane motors deliver in a variety of industrial and mobile applications. From the easy serviceability and improved uptime of the available cartridge kit designs to the smooth startups of the low breakout force, Eaton M vane motors provide an economical, efficient means of applying variable speed and rotary hydraulic power. With a relief valve, they can be stalled under load without damage, and they feature variable horsepower characteristics to maximize performance in markets such as molding, material handling and more.