Motors
Eaton offers a wide range of hydraulic motor solutions backed by decades of proven reliability and performance. Choose from a full line of gerotor/geroler, gear, piston and vane motors for applications ranging from low speed high torque to high speed, high power with complete confidence.
Char-Lynn® Gerotor/Geroler Motors
Char-Lynn® low-speed, high-torque hydraulic motors deliver from 200 to 45,000 in-lbs. of torque at operating speeds up to 2,000 rpm and offer options including integrated brakes, 2-speed operation and speed sensors. They exceed the demanding requirements of the mobile vehicle and industrial machinery markets and help you build a reputation for dependability.
Gear Motors
Eaton offers a wide range of bi-directional gear motors with displacements from 7.0 cc to 31.8 cc (0.43 in³ to 1.94 in³)/rev and maximum operating speeds up to 4000 rpm. Many functions, such as valves and controls, are directly incorporated in the products in order to optimize space and costs for the system.
Piston Motors
Eaton offers a complete line of bent axis and in-line piston motors with displacements from 11cc to 4100 cc (0.067 in3 to 250.2 in3)/rev and speeds to 5500 rpm at pressures to 413 bar (6000 psi). Eaton piston motors meet application needs ranging from the most demanding industrial environment to the smallest mobile machinery.
Vane Motors
Eaton fixed displacement vane motors offer compact, economical high power density solutions to the needs of industrial and mobile applications. They are available in a range of displacements to meet most requirements.
Swing Drive Motors
High performance and reliability, high market acceptance with over 400,000 units in the field. Mechanical shocks minimized through integrated valve design ensuring a smooth energy absorbing transition during start/ acceleration and deceleration/stop.
Track Drive Motors
High performance and reliability, high market acceptance with over half million units in the field. Lower power loss, higher mechanical and volumetric efficiency. Improved design for higher start up torque and efficiency