Integrated Motor Pumps
Eaton’s unique Vickers integrated motor pump combines a conventional AC induction motor cooled with system hydraulic fluid with a Vickers vane or variable displacement piston-type pump, all installed in a sound reduction enclosure. This compact, quiet package is ideal for industrial applications requiring up to 92 kW (125 hp) of continuous hydraulic power. The package comes completely assembled, tested, and ready for installation.
Features:
Close coupled motor pump, Fluid Cooled Motor, Shroud Design, No dynamic seals.
Benefits:
30% smaller package size, More efficient, allowing it Motor service factor of 1.5, Low Noise – avg. 10 dBA lower. Harsh environment usage, Leak free design.
Close coupled motor pump, Fluid Cooled Motor, Shroud Design, No dynamic seals.
Benefits:
30% smaller package size, More efficient, allowing it Motor service factor of 1.5, Low Noise – avg. 10 dBA lower. Harsh environment usage, Leak free design.
Marine, Saw Mill, Entertainment, Mining, Elevators.
For drawings, pricing and leadtimes, please contact your local distributor.