Standard Package Systems
Eaton’s standard package systems are the industry’s fastest way to obtain mobile and industrial power units, bar manifolds, and integrated motor pumps with the most flexible range of standard configurations. A full range of standard power units can be flexibly configured quickly by customers using Eaton’s Packaged Systems Configurator 2.0 (PSC) which is available on request.
Associated Brand: Eaton, Vickers.
Markets Served:
Associated Brand: Eaton, Vickers.
Markets Served:
- Utility
- Mining
- Automotive Plant
- Machine Tools
- Molding
- Primary Metals
- Power Generation
- Port Machinery
- Entertainment
- Civil Engineering
- Construction
Bar Manifolds
Eaton standard bar manifolds are available in two different materials and offer several options. All include relief valves. They can be configured flexibly by customers using Eaton’s Packaged Systems Configurator 2.0 (PSC) which is available on request.
Industrial Power Units
Eaton’s standard industrial power units are available in vertical, horizontal, L, overhead, JIC, and other configurations to meet customer requirements. They are part of a comprehensive product line that includes mobile and industrial power units, bar manifolds, integrated motor pumps and mobile power units.
Integrated Motor Pumps
Eaton’s unique Vickers integrated motor pump combines a conventional AC induction motor cooled with system hydraulic fluid with a Vickers vane or variable displacement piston-type pump, all installed in a sound reduction enclosure. This compact, quiet package is ideal for industrial applications requiring up to 92 kW (125 hp) of continuous hydraulic power.
Mobile Power Units
Eaton mobile power units integrate a tank, motor, pump and valves in a compact, lightweight package that is ideal for the high-pressure applications commonly found on mobile equipment. These units offer application flexibility and leak-free design to meet a broad range of mobile requirements.