Aluminum Gear Pumps

Aluminum Gear PumpWith a die-cast aluminum housing, end cover and flange protecting the fixed bushing internals, Eaton S26 and L2 gear pumps feature an incredibly rigid structure that can accommodate multiple functions. Available in displacements from 6.6 to 55.2 cc (0.40 to 3.37 in³) with maximum pressure ratings of 240 bar (3,500 psi) and input speeds up to 3600 rpm, these pumps pack a lot into compact, pre-engineered package. They’re a perfect fit for a variety of industrial and agricultural equipment applications.

Common applications include Turf Care, Agriculture tractors and harvesters, Lift trucks, Skid steer loaders, Fan drive systems, Steering circuits, Charge pump applications, Auxiliary work circuits, Industrial.

Product Features

  • 13-tooth gear profile increases efficiency
  • Optional relief and priority control valves ensure reliability
  • Multiple-section design promotes application flexibility