Medium Duty
Eaton medium duty mobile closed circuit piston pumps have been in continuous production for more than 50 years. They are designed for use in vehicles using mid-range pump/motor hydraulic systems operating at pressures up to 380 bar (5500 psi) powered by engines of less than 82 kW (110 hp).
Features:
Self-lubricating, sealed systems, infinitely variable input speeds from zero to maximum, in both forward and reverse, allows flexibility in end use design, fluid linked system allows for hydrostatic braking, ease of operation
Benefits:
Transfer power to remote locations without a mechanical power train, allows greater design flexibility in locating power train components, match engine power to load conditions and optimize performance, productivity and fuel economy, power dense, reduce size of vehicle ser vice brakes, faster response then other power transmitting systems, one lever/input controls output rotation direction and speed.
Self-lubricating, sealed systems, infinitely variable input speeds from zero to maximum, in both forward and reverse, allows flexibility in end use design, fluid linked system allows for hydrostatic braking, ease of operation
Benefits:
Transfer power to remote locations without a mechanical power train, allows greater design flexibility in locating power train components, match engine power to load conditions and optimize performance, productivity and fuel economy, power dense, reduce size of vehicle ser vice brakes, faster response then other power transmitting systems, one lever/input controls output rotation direction and speed.
For drawings, pricing and leadtimes, please contact your local Distributor.