Heavy Duty
Eaton heavy-duty hydrostatic piston pumps are part of a complete package of hydraulic components optimized for the most demanding mobile applications. Eaton Series 1 and Series 2 heavy duty hydrostatic pumps offer operating pressures up to 413 bar (6000 psi) and input speeds up to 4510 rpm while delivering 10,000 hour B10 bearing life for efficient, reliable performance.
Features:
Self-lubricating, sealed systems, infinitely variable input speeds from zero to maximum, in both forward and reverse, allows flexibility in end use design, fluid linked system allows for hydrostatic braking, ease of operation.
Benefits:
Transfer power to remote locations without a mechanical power train, allows greater design flexibility in locating power train components, match engine power to load conditions and optimize performance, productivity and fuel economy, power dense, reduce size of vehicle ser vice brakes, faster response then other power transmitting systems, one lever/input controls output rotation direction and speed.
Self-lubricating, sealed systems, infinitely variable input speeds from zero to maximum, in both forward and reverse, allows flexibility in end use design, fluid linked system allows for hydrostatic braking, ease of operation.
Benefits:
Transfer power to remote locations without a mechanical power train, allows greater design flexibility in locating power train components, match engine power to load conditions and optimize performance, productivity and fuel economy, power dense, reduce size of vehicle ser vice brakes, faster response then other power transmitting systems, one lever/input controls output rotation direction and speed.
Combines, transit mixer drum drives, timber harvesters, construction equipment, farm tractors, sawmills, mining equipment and many other applications.
For drawings, pricing and leadtimes, please contact your local Distributor.