Piston Open Circuit-Mobile
Eaton Mobile Open Circuit Piston Pump products provide the power density, flexibility and energy efficiency required for the greatest possible range of construction, agriculture, commercial vehicle and material handling applications.
The new X20 Series of pumps, which consists of the 220, 420 and 620 families, is designed to meet the increasing needs for greater reliability and higher productivity in a compact,lightweight package.
Eaton continues to offer the PVM, PVH, PVE, PVB and MD PFC series used in many agricultural and construction equipment applications worldwide.
Eaton’s mobile open circuit piston pump products can be customized to meet a wide variety of application needs.
Associated Brands: Eaton, Vickers, DuraForce
220 Series
Eaton’s 220 Series pumps provide the hydraulic flow needed for mobile applications requiring increased fuel efficiency and greater productivity.
420 Series
Eaton’s 420 Series pumps reliably deliver hydraulic flow in a small package, making them the ideal solutions for constrained space applications. They are available with displacements ranging from 41to 80 cc (2.5 to 4.88 in3) with operating pressures up to 280 bar (4000 psi). 420 pumps configurations are designed to fit popular transmission and PTO packages and comes available with optional torque control.
620 Series
Eaton 620 Series pumps are designed to deliver flow in the most rigorous and demanding applications. They are currently available in 74cc (4.50 in3) and 98 cc (5.98 in3) displacements with operating pressures up to 280 bar (4,000 psi) and input speeds to 2,400 rpm.
Eaton DuraForce™ HPR pumps
Eaton DuraForce™ axial piston pumps are available with displacements from 55 to 280 cc (3.57 to 17.1 in3) at operating pressures up to 280 bar (4060 psi). They are designed to deliver high efficiency, precision control and durability assuring years of highly productive, cost-effective, reliable service.
Medium Duty Pressure Flow Compensation - MD PFC Series
Eaton’s MD-PFC Series includes four different pressure or pressure-flow compensated piston pumps optimized for applications that require light weight design, lower displacements and multiple features and configuration capabilities.
PVE Series
A die-cast aluminum housing minimizes weight making PVE Series pumps ideal for unsupported PTO drive applications. Widely used options include mobile pressure compensated, pressure and flow compensated and remote pressure control.
PVH Series
Eaton’s Vickers PVH Series pumps incorporate the proven inline piston design and precision manufacturing technologies found in Vickers piston pumps in a smaller, lighter package. They are optimized for 250 bar (3625 psi), high flow, continuous duty applications on mobile equipment.