Cold Temperature Testing
Cold temperature testing is an important capability at Eaton. After being cooled to -30°F, Eaton pumps, motors, and valves undergo performance testing that simulates cold start-up conditions in real-world applications. Validation of Eaton product performance in extreme conditions is especially important to customers with mobile vehicles that are outdoors overnight in frigid temperatures, which could result in hydraulic component safety or performance issues upon vehicle startup.