Shock and Vibration Testing Facility
Eaton hydraulic components are incorporated into applications that must survive a variety of vibration conditions. Therefore, shock and vibration testing is a critical aspect of environmental testing at Eaton. This testing ensures Eaton products will survive in installed applications. Depending on the target application, the qualification tests will adhere to applicable industry standards, such as SAE, IEC, ASAE, ISO, MIL, and ASTM.
Important features of the shock and vibration testing capabilities include:
- 750-lb electro-dynamic shaker
- Swept sine testing
- Random vibration testing
- Shock (bump) testing
- Resonance Search and Dwell Time (RSDT) vibration testing
- Polytech PDV 100-laser vibrometer for small component testing