Series 10 SCU
The ultimate Steering Control Unit (SCU) for mid-range flow applications, the Series 10 SCU from Eaton facilitates hydraulic fluid flow like no other unit on the market. Its high 275 bar (4,000 psi) pressure rating and widewalled sleeve that’s 40% thicker than industry standard designs allows the Series 10 SCU to accommodate smaller, cost-saving cylinders. In addition, operators appreciate its included Eaton technologies like Q-Amp®, Wide Angle, VersaSteer and Two-Speed Steering that optimize control.
Features
- Open- or closed-center design permit use in a broad range of applications
- Load-sensing capability matches performance to load to increase operational efficiency
- Integrated valves and cylinder damping accommodate use even in heavy-duty, high-pressure equipment
- Construction Machinery
- Agriculture Machinery
- Heavy-Duty Equipment
- Marine
- Forestry Machinery
- Mining Equipment
- Max System Pressure 270 bar (4000 PSI)
- Max Back Pressure 21 bar (305 PSI)
- Rated Flow
- Low 7.6 – 15 l/min (2-4 GPM)
- Medium 15-30l/min (4-8 GPM)
- High 30-61 l/min (8-16 GPM)
- Low (With Q-Amp) 8-19 l/min (2-5 GPM)
- Medium (With Q-Amp) 19-38 l/min (5-10 GPM)
- High (with Q-Amp) 38-76 l/min (10-12 GPM)
- Max System Operating Temperature 93°C (200° F)
- Max Differential Between Steering Unit and System Temperature 28°C/50°F
- Input Torque
- Powered – 1.1-2.8 Nm @ 6.9 bar back pressure (10-25 lb-in @ 100 PSI back pressure)
- Non Powered 136 Nm (100 lb-ft)
- Fluid - See Eaton Technical Bulletin 3-401
- Recommended Filtration - ISO 18/13 cleanliness level
For drawings, pricing and leadtimes, please contact your local distributor
