Series 40 SCU
Transporting, loading, hauling, dumping—big tasks require big, powerful vehicles with the steering ability to match. The Series 40 Steering Control Unit (SCU) from Eaton makes getting more responsive, reliable steering in a small, compact package more cost effective than ever before. Featuring integrated valves—both symmetrical and progressive for uniform, efficient steering—a high capacity Eaton Gerotor assembly and two available patented designs (balanced architecture and wide angle), the Series 40 SCU is the go-to solution for both articulated- and fixed-frame vehicles.
- Patented balanced architecture and wide angle designs increase reliability and reduce system costs
- Optional pilot pressure port can be used for applying pressure to priority valve as well as for diagnostics
- Symmetrical valving increases balance for precise servo response and uniform steering action, as well as progressive valving to reduce operating costs
- Thicker sleeve design provides stability, especially under pressure- and thermal-transient conditions.
- Eaton Q-Amp® technology maximizes steering control
- High-capacity Gerotor provides ample fluid displacement
- Integrated valves and load-sensing capabilities and match performance to load requirements
- Available with open- or closed-center designs
- Articulated Vehicles
- Loaders
- Scrapers
- Skidders
- Ag Tractors
- Fixed Frame Vehicles
- Large Front End Loaders
- Graders
- Mining Trucks
- Articulated Dump Haulers
- Transporters
- Max Back Pressure 21 bar (300 PSI)
- Max System Operating Temperature 93°C (200° F)
- Rated Flow 151 l/min (40 GPM)
- Max Flow 212l/min (56 GPM)
- Max Differential Between Steering Unit and System Temperature 28°C/50°F
- Input Torque
- Powered – 2.8 - 3.4 Nm @ 6.9 bar back pressure (25 - 30 lb-in @ 100 PSI back pressure)
- Non-Powered Manual steering is not possible without hydraulic power
- Rotation - None
- Fluid - ATF Type A and most petroleum based fluids
- Recommended Filtration - ISO 18/13 cleanliness level
For drawings, pricing and leadtimes, please contact your local distributor
