Columns
For every vehicle application, Eaton has a customizable steering column solution fully loaded for ultimate fit, functionality and durability. Designed as sturdy, single weldment structures, these columns and mounting flanges feature high thrust and side-load capacity with lower shaft torsional friction. With a low-gloss black finish and a phosphate-coated, oil-dipped shaft, Eaton steering columns perform better and last longer with the added corrosion protection.
- Low-friction bearings carry thrust and side loads
- Optional dust boot protects against dirt and moisture
- Available designs include four jacket types, two lower ends, ten upper ends, and two different horn wire configurations
- Lengths are available from 56 to 825 mm (2.2 to 32.5 in)
- Columns can be pre-assembled to steering units upon request
- Char-Lynn ® columns are suitable for all vehicles
- Rated Tortional 81 Nm (60 lb-ft)
- Rated Bending Moment 136 Nm (100 lb-ft)
(Taken about the plane of the column mounting surface) - Rated Radial Load 86 kg (150 lb)
(Radial load at bearing centerline must not exceed the horizontal bending moment rating) - Rated Axial Load 86 kg (150 lb)
- Tortional Friction Drag 0.23 kg (2 lb-in)
- Recommended Wheel Nut Torque 47 Nm (35 lb-ft)
For drawings, pricing and leadtimes, please contact your local distributor
