Wheels
The Eaton Char-Lynn steering family is based on the latest wheel technology and provides stylish yet robust choices for a variety of applications. These wheels are the perfect complement to your Eaton Char-Lynn steering control unit and column!
- Safety: Some base styles with steel infrastructure, which provides the ability to withstand strong rim loads
- Weather Resistant: Durable material that withstands the test of time while providing an attractive semi-smooth finish
- Flexible Choices: A few base styles offered in various sizes, styles, and configurations
- Robust Design: Designed with the latest wheel technology to ensure long lasting performance
- Column lengths from 2.2” to 33”
- Standard 3-spoke design with size from 14” to 17”
- Added features available: soft touch feel, spinner knobs and horn buttons.
For drawings, pricing and leadtimes, please contact your local distributor
