XCEL 45
Get smooth, reliable steering in a variety of sizes and options with XCEL 45 steering units from Eaton. Including open center, load-sensing capabilities and six integrated valve options—manual steering, check, inlet relief, inlet check, cylinder relief, load sensing relief and anti-cavitation—the XCEL 45 provides operators with the steering experience they want, and engineers with all of the varied configurations they need.
- Features an open-center design and load-sensing capability
- Includes integrated valve options: manual steering, check, inlet relief, inlet check, cylinder relief, load sensing relief and anti-cavitation
Max. system pressure: 190Bar
Max. back pressure: 21Bar
Rated flow:
50 - 125cc/r: 7.5- 15LPM
160 - 250cc/r: 15- 30LPM
320 - 500cc/r: 30- 45LPM
Input torque:
Powered standard: 1.7-2.8Nm
Powered low torque: 1.3-2.2Nm
Non powered: 136Nm
Max. system operating temperature : 93 ° C
Max. differential between steering unit and other system temperature: 28 ° C
Fluid: ATF Type A and most petroleum based fluids
Recommended filtration: ISO 18/13 cleanliness level
Max. back pressure: 21Bar
Rated flow:
50 - 125cc/r: 7.5- 15LPM
160 - 250cc/r: 15- 30LPM
320 - 500cc/r: 30- 45LPM
Input torque:
Powered standard: 1.7-2.8Nm
Powered low torque: 1.3-2.2Nm
Non powered: 136Nm
Max. system operating temperature : 93 ° C
Max. differential between steering unit and other system temperature: 28 ° C
Fluid: ATF Type A and most petroleum based fluids
Recommended filtration: ISO 18/13 cleanliness level
For drawings, pricing and leadtimes, please contact your local distributor
