Technology: VersaSteer
Eaton's patented VersaSteerT technology provides the functionality of operator selectable dual steering systems/modes with one integrated steering control unit. An Eaton Series 10 or 20 steering control unit equipped with VersaSteer technology, dramatically increases productivity and operator satisfaction, while reducing fatigue and effort (up to 95%).
For repeated fast turns VersaSteer provides dual operator-selectable metered and quick steering modes in one compact SCU. These modes provide the operator the flexibility to dramatically improve productivity and the overall steering experience. Metered Steering mode can be used for normal driving or roading. This mode can also provide emergency steering in the event of power loss. Quick Steering mode is used in environments where the operator performs fast turns repeatedly, dramatically reducing the work cycle and effort.
For repeated fast turns VersaSteer provides dual operator-selectable metered and quick steering modes in one compact SCU. These modes provide the operator the flexibility to dramatically improve productivity and the overall steering experience. Metered Steering mode can be used for normal driving or roading. This mode can also provide emergency steering in the event of power loss. Quick Steering mode is used in environments where the operator performs fast turns repeatedly, dramatically reducing the work cycle and effort.
- Provides steering system cost savings by eliminating the need for a separate joystick system
- Easy one-touch switch (OEM defined)
- Compact and versatile design for tight space constraints
- High pressure rating and flow capabilities
- Easily retrofit to existing vehicles
- Suitable for all articulated vehicles including wheel loaders, log skidders, and telehandlers
For drawings, pricing and leadtimes, please contact your local distributor
