Series 10 Steering Control Unit

Series 10 Steering Control UnitThe ultimate Steering Control Unit for mid-range flow applications, the Series 10 Steering Control Unit facilitates hydraulic fluid flow like no other unit on the market. Its high 275 bar (4,000 psi) pressure rating and widewalled sleeve that’s 40% thicker than industry standard designs allows the Series 10 Steering Control Unit to accommodate smaller, cost-saving cylinders. In addition, operators appreciate its included Eaton technologies like Q-Amp®, Wide Angle, VersaSteer and Two-Speed Steering that optimize control.
 
 

Product Features

 
  • Open- or closed-center design permit use in a broad range of applications
  • Load-sensing capability matches performance to load to increase operational efficiency
  • Integrated valves and cylinder damping accommodate use even in heavy-duty, high-pressure equipment
 


Technical Information

 
  • Max System Pressure 270 bar (4000 PSI)
  • Max Back Pressure 21 bar (305 PSI)
  • Rated Flow
    • Low 7.6 – 15 l/min (2-4 GPM)
    • Medium 15-30l/min (4-8 GPM)
    • High 30-61 l/min (8-16 GPM)
    • Low (With Q-Amp) 8-19 l/min (2-5 GPM)
    • Medium (With Q-Amp) 19-38 l/min (5-10 GPM)
    • High (with Q-Amp) 38-76 l/min (10-12 GPM)
    • Max System Operating Temperature 93°C (200° F)
  • Max Differential Between Steering Unit and System Temperature 28°C/50°F
  • Input Torque
    • Powered – 1.1-2.8 Nm @ 6.9 bar back pressure (10-25 lb-in @ 100 PSI back pressure)
    • Non Powered 136 Nm (100 lb-ft)
  • Fluid - See Eaton Technical Bulletin 3-401
  • Recommended Filtration - ISO 18/13 cleanliness level
 

Applications

 
  •  
  • Construction Machinery
  • Agriculture Machinery
  • Heavy-Duty Equipment
  • Marine
  • Forestry Machinery
  • Mining Equipment
 

 

Featured Literature


Steering_Solutions image
Eaton Steering Solutions for Mobile Off-Highway
An overview of Eaton’s complete line of steering control solutions for mobile off-highway applications.



Catalogs

XCEL_45_Steering_Catalog image

XCEL 45 Steering Unit Catalog
Various system options for the XCEL 45 Steering Unit offer you incredible design flexibility. Publication: E-STCU-CC002-E
 
 

hydraulic_steering_catalog image

Eaton’s Hydraulic Steering Units - Full line catalog
Publication C-STOV-MC001-E2



Articles & White Papers

Steering_Advancements image

Advancements in Lift Truck Steering
Check out this reprint from Lift Access Magazine that asks the question, "Is variable rate steering the next big thing?" By Kevin Thayer, Eaton
 
 

 




Videos

     
 




Additional Information

Steering Sizing Calculator – Enter your information on this online steering sizing calculator tool. Calculations given are guidelines only and need to be verified by the manufacturer.


Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator is easy to use and helps you create a product that meets your specifications from end-to-end.


Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.