XCEL 45 Steering Control Unit

XCEL_45_Steering_UnitGet smooth, reliable steering in a variety of sizes and options with XCEL 45 steering control units from Eaton. Including open center, load-sensing capabilities and six integrated valve options—manual steering, check, inlet relief, inlet check, cylinder relief, load sensing relief and anti-cavitation—the XCEL 45 steering control unit provides operators with the steering experience they want, and engineers with all of the varied configurations they need.

Product Features

  • Features an open-center design and load-sensing capability
  • Includes integrated valve options: manual steering, check, inlet relief, inlet check, cylinder relief, load sensing relief and anti-cavitation


  • Minimizes steering linkage—reduces cost, provides flexibility in design.
  • Provides complete isolation of load forces from the control station—provides operator comfort.
  • Provides continuous, unlimited control action with very low input torque.
  • Provides a wide selection of control circuits and meter sizes.
  • Can work with many kinds of power steering pumps or fluid supply.


Technical Information

Max. system pressure: 190Bar
Max. back pressure: 21Bar
Rated flow:
  50 - 125cc/r: 7.5- 15LPM
  160 - 250cc/r: 15- 30LPM
  320 - 500cc/r: 30- 45LPM
Input torque:
  Powered standard: 1.7-2.8Nm
  Powered low torque: 1.3-2.2Nm
  Non powered: 136Nm
 Max. system operating temperature : 93 ° C
 Max. differential between steering unit and other system temperature: 28 ° C
 Fluid: ATF Type A and most petroleum based fluids
 Recommended filtration: ISO 18/13 cleanliness level


Featured Literature

Steering_Solutions image
Eaton Steering Solutions for Mobile Off-Highway
An overview of Eaton’s complete line of steering control solutions for mobile off-highway applications.


XCEL_45_Steering_Catalog image

XCEL 45 Steering Unit Catalog
Various system options for the XCEL 45 Steering Unit offer you incredible design flexibility. Publication: E-STCU-CC002-E

hydraulic_steering_catalog image

Eaton’s Hydraulic Steering Units - Full line catalog
Publication C-STOV-MC001-E2

Articles & White Papers

Steering_Advancements image

Advancements in Lift Truck Steering
Check out this reprint from Lift Access Magazine that asks the question, "Is variable rate steering the next big thing?" By Kevin Thayer, Eaton




Additional Information

Steering Sizing Calculator – Enter your information on this online steering sizing calculator tool. Calculations given are guidelines only and need to be verified by the manufacturer.

Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator is easy to use and helps you create a product that meets your specifications from end-to-end.



XCEL 45 steering unit receives a 2014 Gold Award from the China Association of Agricultural Machinery Manufacturers (CAAMM).

What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.