Transmissions
The Eaton light duty hydrostatic transmission consists of a variable displacement radial ball piston hydraulic pump, a fixed displacement radial ball piston hydraulic motor and a system of valves, all contained in one housing. It offers advantages over mechanical and electric variable speed drives, and can be used in many different types of applications where variable output speed is a requirement.
Eaton Light Duty Hydrostatic Transaxle Models 6, 7 and 11
The Eaton light duty hydrostatic transmission consists of a variable displacement radial ball piston hydraulic pump, a fixed displacement radial ball piston hydraulic motor and a system of valves, all contained in one housing. It offers advantages over mechanical and electric variable speed drives, and can be used in many different types of applications where variable output speed is a requirement.
Eaton Light Duty Hydrostatic Transaxle Models 751, 771, 781, and 851
Eaton transaxles use the time proven ball piston design for both pumps and motors. The Models 751 and 851 use one ball piston pump and two ball piston motors to provide the speed and torque required to propel vehicles of many different sizes. The Models 771 and 781 are designed for twin-path vehicles with one pump and one motor in each unit. Two are required per vehicle.
Eaton Right Angle Transaxles (RAT), Model 778
Eaton Model 778 right angle hydrostatic transaxles use the time proven ball piston design for both pumps and motors. The 778 is a single pump, single motor assembly used on zero turn mowers and similar equipment. Two assemblies are required on each vehicle.