Directional Control Valves

CMA Advanced Mobile Valve No matter what market a hydraulic system serves, there is a dependable directional valve for it among Eaton's DG Series. Easily mountable on industry standard surfaces, Eaton directional valves provide three- or four-way directional control for cylinder or hydraulic motors. They can be actuated by solenoid, hydraulic or pneumatic pilot, lever, or mechanically, making them an ideal fit for a wide variety of industrial applications. 

Common applications include die casting and foundry, machine tooling, marine/offshore, press, primary metals, plastics, pulp and paper, test equipment and simulation, turbine control (wind, steam, water), and wood processing.



Product Features


Eaton DG Valves are available with various methods of actuation, sizes, pressure ratings, flow, voltage and wattage, electrical connections, and other features:

  • Method of actuation
  • Solenoid
  • Hydraulic
  • Pneumatic Pilot
  • Lever
  • Mechanical
  • Size - From NG4 to 32 (D02-10)
  • Pressure – up to 350 bar/5000psi
  • Flow – up to 1100 LPM / 290 GPM
  • Voltage – AC & DC
  • Various electrical connections 
  • Spool monitoring switch options
  • ATEX, UL and CSA approved explosion proof options



Technical Information


  • Rated pressure up to 350 bar (5000 psi)
  • Rated flow up to 1100 l/min (290 USgpm)




Featured Literature:

DIRECTIONAL_CONTROL_VALVE
DIRECTIONAL_CONTROL_VALVE
Brochure:

Eaton Solenoid Directional Control Valve
Directional Control Valve for mobile equipment Brochure



Configure Product:




 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.