Directional Valves
Eaton’s Vickers DG Series directional valves mount on industry standard surfaces and provide 3- or 4-way directional control, typically of a cylinder or hydraulic motor. These valves can be actuated by solenoid, hydraulic or pneumatic pilot, lever, or mechanically, making them ideal for a broad range of industrial applications.
DG Valves are available with various methods of actuation, sizes, pressure ratings, flow, voltage & wattage, electrical connections, and other features:
- Method of actuation
- Solenoid
- Hydraulic
- Pneumatic Pilot
- Lever
- Mechanical
- Size - From NG4 to 32 (D02-10)
- Pressure- up to 350 bar/5000psi
- Flow – up to 1100 LPM / 290 GPM
- Voltage – AC & DC
- Various electrical connections
- Spool monitoring switch options
- ATEX, UL and CSA approved explosion proof options
- Die casting & foundry
- Machine tool
- Marine/Offshore
- Press
- Primary metal
- Plastics
- Pulp & paper
- Test equipment & simulation
- Turbine control (wind, steam, water)
- Wood processing
- Rated pressure up to 350 bar (5000 psi)
- Rated flow up to 1100 l/min (290 USgpm)
Solenoid Operated Directional Valves Explosion Proof ATEX, UL, CSA, Catalog (PDF, 1.41MB)
Product Literature Library - Valves
NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.
Product Literature Library - Valves
NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.