Slip-in Cartridge Valves
Eaton’s cartridge valve technology meets the needs of new generations of hydraulically operated machinery and equipment for exceptionally cost effective and energy efficient controls. Eaton slip-in cartridge valves are typically used in systems with relatively high flows of 150 L/MIN (39.6 gpm) or more. They produce more efficient, faster and compact hydraulic systems than conventional valves in these applications.
- Space saving (smaller package size)
- Zero leakage (poppet type)
- Lower installation costs
- More efficient operation
- Elimination of external leakage
- Greater contamination resistance
- System design flexibility
- Improved reliability
- Die casting & foundry
- Marine/Offshore
- Press
- Primary metal
- Plastics
- Pulp & paper
- Test equipment & simulation
- Turbine control (wind, steam, water)
- Wood processing
- Rated pressure 350 bar (5000 psi)
- Rated flow up to 5000 LPM (1300 USgpm)
- Size - NG 16-100
Product Literature Library - Valves
NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.
NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.