SystemStak
Eaton’s SystemStak is a very compact hydraulic system produced by “sandwich” mounting modular valves between a directional control valve and a standard mounting surface. A full range of complementary pressure, flow and check valve functions are available in the Eaton SystemStak family of sandwich mounted valves. SystemStak eliminates the need for interconnecting piping, reducing cost and simplifying installation.
- Space saving (smaller package size)
- Lower installation costs
- More efficient operation
- Elimination of external leakage
- Greater contamination resistance
- System design flexibility
- Improved reliability
- Easy to service
- Die casting & foundry
- Machine tool
- Marine/Offshore
- Press
- Primary metal
- Plastics
- Pulp & paper
- Test equipment & simulation
- Turbine control (wind, steam, water)
- Wood processing
- General industrial machinery applications
- Rated pressure up to 315 bar (4500 psi)
- Rated flow up to 340 LPM 90 (USgpm)
- Size – NG4-8 (D02-08)
- Function – relief, reducing, sequencing, check, PO check, throttle, counterbalance
Product Literature Library - Valves
NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.
NOTE for products intended to be sold in European Economic Area: “Safety devices” or other safety functions mentioned in any product literature are not necessarily “safety components” as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.