Proportional Flow Valves

Proportional Flow Valves For reliable, high performance fluid flow regulation, look no further than the comprehensive line of proportional flow valves from Eaton. Designed with the external electrical wiring inside the durable metal enclosure, our proportional flow valves feature superior moisture resistance and long-lasting durability, all with an IP 65 & 67 environmental rating that ensures efficiency.

Common applications include die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipment & simulation, turbine control (wind, steam, water),wood processing.

Product Features

Built to Last
The amplifier is housed in a durable metal enclosure that's sealed against environmental contaminants. Reliable, rugged 7-pin electrical mating connectors are supplied as standard, providing easy access for test equipment.

Designed for Better Performance
External wiring placement inside the valve and an IP 65 & 67 environmental rating provide lower failure susceptibility and superior moisture resistance.

"Plug and Play"
Integrated amplifiers are factory preset and eliminate any adjustment of gain, deadband compensation or dither required for separate card and valve combinations. They also eliminate the need for field adjustments and separately wired and mounted cardholders, so replacement valves can be fitted without adjusting the control signals.

Simple Design
An integrated proportional valve that is easier to understand and install than previous models using separate drive amplifiers. The only electrical inputs required are a power supply and a voltage command signal.

"Valve enable" makes achieving interlock control easy.

On-board ramp adjustment enables onsite fine-tuning.

Technical Information

  • Rated pressure up to 5000 psi (350 bar)
  • Rated flow up to 571 US gpm (2160 lpm

What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.