Sectional CM80 & CM120 Valves
Eaton’s CM80 and CM120 sectional control valves feature a flexible modular design that delivers outstanding responsiveness and reliability. The CM80 valve is rated at 75.7 L/min (20 gpm) and the CM120 valve is rated at 113.5 L/min (30 gpm). Both are open center, parallel or series circuit designs with manual and hydraulic actuation options.
- Versatility and flexibility in system applications through a stackable, sectional design, allowing the use of up to ten operating sections per bank assembly.
- Modular banking design concept eliminates costly fittings and potential leak points.
- The relief ports of the highly versatile CM valves accept standard C-10-2 Standard Eaton SiCV cartridges
- Valves can be purchased as individual sections or as complete assemblies.
- Symmetrical valve bodies allows for the actuation in either direction to meet various mounting requirements.
- Sections can use either of the available actuation methods; manual or hydraulic.
- Valve housings are made of high tensile strength cast iron for increased robustness and shock load resistance.
- Valves are fully qualified via NFPA protocol.
- Directional Drills – pipe load control, clamp control, stabilizers, machine propel
- Truck Mounted Equipment – booms, winches, stabilizers
- Small Utility Loaders – boom, bucket, auxiliary
- Transit Mixers – discharge chute lifts, discharge cute rotate
- Material Handling Equipment – lift, tilt, auxiliary
- CM80
- 80 (21.1) Flow Rate L/Min (GPM)
- 290 (4200) Maximum Pressure - Inlet bar (psi)
- NFPA T2.6.1 Qualified 250 (3625) bar (psi)
- Open Center Sectional with a parallel, tandem circuit type
- CM120
- 120 (21.1) Flow Rate L/Min (GPM)
- 290 (4200) Maximum Pressure - Inlet bar (psi)
- NFPA T2.6.1 Qualified 250 (3625) bar (psi)
- Open Center Sectional with a parallel, tandem circuit type