Sectional CML Valves
Eaton’s CML60 hydraulic load-sensing sectional valve delivers precise Electro Hydraulic proportional control for a broad range of mobile applications. The valve combines proven sectional design technology, modular features, and the ability to utilize Eaton’s screw-in cartridge valve (SiCV) technology for work port and inlet relief options to give customers an extensive choice of configuration options.
- Reliable Product & Proportional Performance
- Product design leverages Eaton’s proven sectional valve technology
- EH proportional control with load sensing, inlet pressure compensated valve construction
- Pressure ratings qualified per NFPA T.2.6.1 standards
- Flexible/Modular Design
- Valve relief ports accept standard C-10-2 Eaton SiCV cartridges for ultimate flexibility
- Modular design includes hydraulic-pilot actuation and manual handle override for EH actuation
- Multiple porting options
- Quick-Response
- Four week standard lead time for standard product configurations, beginning 4Q09. (Standard eight week lead time prior to 4Q09)
- CML60 product leverages North American Eaton Valve Center of Excellence manufacturing plant in Searcy, AR.
- Aerial work platforms, truck mounted booms, winches, cranes, small utility vehicles, plus many others
- Nominal Flow Rating: 60 lpm (15.8 gpm)
- Pressure Rating- Inlet: 325 bar (4,700 psi) maximum pressure (NFPA T.2.6.1 Qualified at 280 bar (4025 psi))
- Pressure Rating- Work Sections: 348 bar (5,050 psi) maximum pressure (NFPA T.2.6.1 Qualified at 300 bar (4360 psi))
- Actuation: EH- (Proportional, On/Off) and Hydraulic pilot
- Construction: Closed Center, load sensing, inlet pressure compensated with parallel circuit type