Sectional CMX100 & CMX160 Valves
Eaton’s CMX sectional valves incorporate advanced valve element concepts to provide 'velvet smooth' control of even the most powerful hydraulic systems. CMX valves use a modular design concept that provides the flexibility to easily tailor individual function control to exactly match application requirements.
The separation of the meter-in and meter-out elements, plus the valve's modular design, allow an exceptionally broad range of control options. This is especially desirable for a stackable mobile valve, where a single valve bank must handle many different functions.
The CMX sectional valve family consists of two basic series with different flow ratings – the CMX100 and the CMX160. The valves are functionally identical, the CMX160 is simply larger.
The separation of the meter-in and meter-out elements, plus the valve's modular design, allow an exceptionally broad range of control options. This is especially desirable for a stackable mobile valve, where a single valve bank must handle many different functions.
The CMX sectional valve family consists of two basic series with different flow ratings – the CMX100 and the CMX160. The valves are functionally identical, the CMX160 is simply larger.
- Dramatically reduces the overall power requirements of your machine’s hydraulic system by eliminating unnecessary losses when multiple unequal loads are operated simultaneously.
- Due to its modular element construction, the CMX can be easily tailored to your exact specifications. There is no need for lengthy and costly spool development to match each operating section to its specific functional load requirements - prototype development and debugging is reduced to days.
- Available in all the popular basic and optional configurations: hydraulic, electrohydraulic controls, mid-inlets, and mixed flow arrangements.
- The main valve body is available as a narrow body with an actuator port pressure rating of 290 bar (4200 psi) and an inlet port pressure rating 250 bar (3625 psi), or as a wide body with an actuator port pressure rating of 380 bar (5510 psi) and an inlet port pressure rating of 350 bar (5075 psi). Valve sections with different pressure ratings can be used in the same valve bank.