Sectional CM80 & CM120 Valves

Sectional-CM80-CM120-Valves

At the worksite, every component in the equipment is essential to maintaining productivity and safety. That’s why Eaton modular CM80 and CM120 sectional control valves are designed to deliver outstanding responsiveness and reliability—without the need for costly fittings. Our cast-iron sectional valve designs include open-center, parallel or series circuits, as well as manual and hydraulic actuation options. With plenty of configurations and flow ratings up to 30 gpm, CM80 and CM120 sectional control valves provide enough performance and durability to get every job done.

Common applications include:
Directional drills - pipe load control, clamp control, stabilizers, and machine propel.
Truck mounted equipment - booms, winches, and stabilizers.
Small utility loaders - boom, bucket, and auxiliary.
Transit mixers - discharge chute lifts, and discharge cute rotate.
Material handling equipment - lift, tilt, and auxiliary.





Product Features

  • Stackable, sectional design allows the use of up to ten operating sections per bank assembly for maximum system versatility and flexibility
  • Modular banking design concept eliminates costly fittings and potential leak points
  • CM valve relief ports accept standard C-10-2 Standard Eaton SiCV cartridges
  • Valves available as individual sections or as complete assemblies
  • Symmetrical valve bodies allows for the actuation in either direction to meet various mounting requirements
  • Sections can use either manual or hydraulic actuation
  • High tensile strength cast-iron valve housings increase robustness and shock load resistance
  • Valves are fully qualified via NFPA protocol




Technical Information


CM80

  • 80 (21.1) Flow Rate L/Min (GPM)
  • 290 (4200) Maximum Pressure - Inlet bar (psi)
  • NFPA T2.6.1 Qualified 250 (3625) bar (psi)
  • Open Center Sectional with a parallel, tandem circuit type
     

CM120

  • 120 (21.1) Flow Rate L/Min (GPM)
  • 290 (4200) Maximum Pressure - Inlet bar (psi)
  • NFPA T2.6.1 Qualified 250 (3625) bar (psi)
  • Open Center Sectional with a parallel, tandem circuit type

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.