Mobile Valves
Eaton’s mobile valve products are designed and manufactured to meet the unique requirements of mobile systems used in agriculture, construction, material handling, forestry, utilities, lawn and garden equipment and a wide variety of other industries. They are supported by global engineering and manufacturing resources dedicated to delivering products and technologies that give Eaton mobile valve customers an ongoing competitive advantage.
Electronic, Load Sensing Valve
Eaton's Ultronics® ZTS16 control valve is an integrated proportional valve package with load-sensing capabilities that delivers infinitely flexible machine functionality.
Flow Control Valves
Eaton load sensing priority valves provide dependable flow on demand for load sensing steering, braking, or other priority functions. Excess flow is available for other machine functions.Eaton load sensing priority valves provide dependable flow on demand for load sensing steering, braking, or other priority functions. Excess flow is available for other machine functions.
Hydraulic Remote Control
Eaton's hydraulic remote control (HRC) reduces operator effort and fatigue as compared to a manual control by providing operator selectable pilot pressure to remotely control a larger valve or a pump.
Mobile Directional Control Valve
High reliability and durability, high market acceptance with more than half million sections in the field. Low pressure drop and low noise through optimized design of oil path.
Monoblock Valves
Eaton 5 and 15 GPM Monoblock manual directional control valves are available in one, two, and three spool configurations. Available options include system relief valves, pilot operated work port checks, handles, detents, and different spool configurations.
Sectional CM80 & CM120 Valves
Eaton's CM80 and CM120 sectional control valves feature a flexible modular design that delivers outstanding responsiveness and reliability.
Sectional CML Valves
Eaton CML60 hydraulic load-sensing sectional valves deliver precise Electro Hydraulic proportional control for a broad range of mobile applications.
Sectional CMX100 & CMX160 Valves
Eaton's CMX sectional valves incorporate advanced valve element concepts to provide 'velvet smooth' control of even the most powerful hydraulic systems. CMX valves use a modular design concept that provides the flexibility to easily tailor individual function control to exactly match application requirements.
Sectional MDG Valves
Eaton's MDG mobile directional control valves offer versatile modular construction based on the proven Vickers(tm) industry leading DG4V3 design.
Self Leveling Valves
Eaton self leveling valves are line mounted flow dividing units that provide automatic movement of a bucket function in response to movement of the boom cylinder to keep the bucket attitude constant as the boom is re-positioned.