Check Valves
The broad range of Vickers direct and pilot operated check valves provides the hydraulic circuit designer with a wide selection of cartridge and in-line products. Vickers check valve offering includes options for simple load holding devices, which serve as a low cost alternative to more complex solutions when overrunning loads are not present and/or control of load release speed is not required. Optional adjustable override releases the load for situations where pilot pressure is not always available. Product line includes 2-way check valves, bypass orifice, restrictive, single and double pilot operated, and double pilot check valves.
NOTE for products intended to be sold in European Economic Area: "Safety devices" or other safety functions mentioned in any product literature are not necessarily "safety components" as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.
NOTE for products intended to be sold in European Economic Area: "Safety devices" or other safety functions mentioned in any product literature are not necessarily "safety components" as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.
| Literature | ||||||
![]() | Description | Literature Type | Version Date | Link | ||
| Check Valves is Section G of the Screw-in Cartridge Valves Technical Catalog | ||||||
| E-VLSC-MC001-E_G * | Technical Catalog | December 2009 | PDF (10.8 MB) | |||
| *See below for indivudual product PDFs. | ||||||
| Functional Symbol | Model | Cavity | Flow Rating L/min (USgpm) | Typical Pressure bar (psi) | Page | |
![]() | Direct acting, poppet type | |||||
| FPR1/4 | Inline | 12 (3) | 350 (5000) | G-100 | ||
| FPR3/8 | Inline | 30 (8) | 350 (5000) | G-100 | ||
| FPR1/2 | Inline | 45 (12) | 320 (4570) | G-100 | ||
| FPR3/4 | Inline | 85 (22) | 300 (4300) | G-100 | ||
| FPR1 | Inline | 140 (37) | 250 (3600) | G-100 | ||
| FPR11/4 | Inline | 220 (58) | 250 (3600) | G-100 | ||
| FPR11/2 | Inline | 310 (82) | 210 (3000) | G-100 | ||
| 3CA20 | A879 | 40 (10) | 350 (5000) | G-110 | ||
| CV3-4 | C-4-2 | 7.6 (2) | 350 (5000) | G-120 | ||
| CV3-8 | C-8-2 | 30 (8) | 350 (5000) | G-130 | ||
| CV3-10 | C-10-2 | 76 (20) | 210 (3000) | G-140 | ||
| CV13-10 | C-10-2 | 76 (20) | 350 (5000) | G-140 | ||
| CV11-12 | C-12-2 (u) | 114 (30) | 350 (5000) | G-160 | ||
| CV1-16 | C-16-2 | 151 (40) | 210 (3000) | G-170 | ||
| CV11-16 | C-16-2 | 151 (40) | 350 (5000) | G-170 | ||
| CV2-20 | C-20-2 | 227 (60) | 210 (3000) | G-180 | ||
| 3CA300 | C-20-2 | 300 (80) | 350 (5000) | G-190 | ||
![]() | Direct acting, poppet type | |||||
| CV16-10 | C-10-2 | 76 (20) | 350 (5000) | G-150 | ||
![]() | Direct acting, poppet type with orifice | |||||
| CV6-10 | C-10-2 | 76 (20) | 350 (5000) | G-200 | ||
| CV6-16 | C-16-2 | 151 (40) | 210 (3000) | G-210 | ||
![]() | Pilot-to-open | |||||
| SPC2-8 | C-8-3 | 19 (5) | 240 (3500) | G-220 | ||
| SPC2-10 | C-10-3 | 23 (6) | 210 (3000) | G-230 | ||
![]() | Pilot-to-open | |||||
| 4CK30 | A6610 | 30 (8) | 350 (5000) | G-240 | ||
| 4CK90 | A12336 | 90 (24) | 350 (5000) | G-250 | ||
| 4CKD90 | A12336 | 90 (24) | 420 (6000) | G-260 | ||
| 4CK120 | A877 | 120 (32) | 350 (5000) | G-270 | ||
| 4CK300 | A6935 | 300 (80) | 350 (5000) | G-280 | ||
| 4SK30 | A20090-T11A | 30 (8) | 350 (5000) | G-300 | ||
| 4SK90 | A20092-T2A | 90 (24) | 350 (5000) | G-310 | ||
| 4SK140 | A20094-T17A | 140 (37) | 350 (5000) | G-320 | ||
| 4KD25 | Inline | 25 (6) | 700 (10000) | G-350 | ||
![]() | Dual pilot checks | |||||
| DPC2-8 | C-8-4 | 19 (5) | 240 (3500) | G-330 | ||
![]() | Dual pilot checks with thermal relief | |||||
| 4CKKT50 | A12744 | 25 (6.6) | 300 (4350) | G-340 | ||
![]() | Check valve, pilot-to-close | |||||
| 5CK30 | A6610 | 30 (8) | 350 (5000) | G-360 | ||
| 5CK120 | A877 | 120 (32) | 350 (5000) | G-370 | ||
| 5CK300 | A6935 | 250 (60) | 350 (5000) | G-380 | ||
![]() | Shuttle | |||||
| 1SH10 | A16927 | 20 (5) | 350 (5000) | G-390 | ||
| 1SH60 | C-I-M18-3 | 50 (13) | 350 (5000) | 1A | ||
| DSV1-10 | C-10-3 | 23 (6) | 210 (3000) | G-400 | ||
| DSV2-4 | C-4-3 | 3 (.75) | 240 (3500) | G-410 | ||
| DSV2-8 | C-8-3 | 23 (6) | 240 (3500) | G-420 | ||
| DSV3-XX-B | Inline | 170 (45) | 350 (5000) | G-430 | ||









