Circuit Maker Solutions
Eaton’s circuit maker solutions are pre-engineered packages for common hydraulic control functions. They provide excellent, cost-effective solutions for applications which require simple solutions in a variety of functional packages.
NOTE for products intended to be sold in European Economic Area: "Safety devices" or other safety functions mentioned in any product literature are not necessarily "safety components" as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive
| Literature | ||||||
![]() | Description | Literature Type | Version Date | Link | ||
| Circuit Makers is Section K of the Screw-in Cartridge Valves Technical Catalog | ||||||
| V-VLOV-MC001-E_K * | Technical Catalog | December 2009 | PDF (5.59 MB) | |||
| *See below for indivudual product PDFs. | ||||||
| Functional Symbol | Model | Cavity | Flow Rating L/min (USgpm) | Typical Pressure bar (psi) | Page | Link |
![]() | Flow control, full range adjustable | |||||
| FC-1 | Inline | 36 (9) | 210 (3000) | K-100 | ||
| FC-2 | Inline | 57 (15) | 210 (3000) | K-100 | ||
| FC-3 | Inline | 114 (30) | 210 (3000) | K-120 | ||
| FC-4 | Inline | 190 (50) | 210 (3000) | K-130 | ||
![]() | Flow control, full range adjustable | |||||
| FRC-1 | Inline | 36 (9) | 210 (3000) | K-140 | ||
| FRC-2 | Inline | 57 (15) | 210 (3000) | K-150 | ||
| FRC-3 | Inline | 114 (30) | 210 (3000) | K-160 | ||
| FRC-4 | Inline | 190 (50) | 210 (3000) | K-170 | ||
![]() | Pump control, single pump circulation | |||||
| PCC1-12 | Inline | 114 (30) | 210 (3000) | K-180 | ||
| PCC1-16 | Inline | 228 (60) | 210 (3000) | K-190 | ||
![]() | Pump control, single pump circulation | |||||
| PCC2-12 | Inline | 114 (30) | 5 - 210 (3000) | K-200 | ||
| PCC2-16 | Inline | 228 (60) | 10 - 210 (3000) | K-210 | ||
![]() | Flow control, relief on priority flow | |||||
| PFRR-8 | Inline | 15 (4) | 7 - 210 (3000) | K-220 | ||
| PFRR-10 | Inline | 57 (15) | 7 - 210 ( 3000) | K-230 | ||
| PFRR-16 | Inline | 152 (40) | 7 - 210 (3000) | K-240 | ||
![]() ![]() | Relief valve, solenoid actuated | |||||
| SRV-8 | Inline | 23 (6) | 210 (3000) | K-250 | ||
| SRV-10 | Inline | 57 (15) | 210 (3000) | K-260 | ||
| SRV-12 | Inline | 114 (30) | 210 (3000) | K-270 | ||
| SRV-16 | Inline | 225 (60) | 210 (3000) | K-280 | ||
| SRV-20 | Inline | 300 (80) | 210 (3000) | K-290 | ||
![]() | Cross port relief | |||||
| CRV-10 | Inline | 26 (20) | 210 (3000) | K-300 | ||
| CRV-16 | Inline | 303 (80) | 172 (2500) | K-310 | ||
![]() | Cross port relief | |||||
| RGV-10 | Inline | 57 (15) | 210 (3000) | K-320 | ||
| RGV-12 | Inline | 114 (30) | 210 (3000) | K-330 | ||
![]() | Regenerative valve, pressure | |||||
| RLV-10 | Inline | 57 (15) | 210 (3000) | K-340 | ||
| RLV-12 | Inline | 114 (30) | 210 (3000) | K-350 | ||
![]() ![]() | Cross port relief w/shuttle and solenoid vent | |||||
| SCR-1 | 114 (30) | 210 (3000) | K-360 | |||
| Unloading valve | ||||||
![]() | 1UL255 | 200 (52) | 350 (5000) | K-380 | ||
| Motor mounted relief | ||||||
![]() | H & T Motors | 76 (20) | 210 (3000) | K-390 | ||
| 2000 Motors | 76 (20) | 210 (3000) | K-400 | |||
| OMP | 150 (40) | 350 (5000) | K-450 | |||
| OMS | 150 (40) | 350 (5000) | K-460 | |||
![]() ![]() | Motor mounted OCV with brake shuttle | |||||
| H & T Motors | 60 (15) | 210 (3000) | K-410 | |||
| 2000 Motors | 60 (15) | 210 (3000) | K-420 | |||
| OMP | 30 (8) | 270 (4000) | K-490 | |||
| OMS | 90 (23) | 270 (4000) | K-500 | |||
| 1CESH2K95_1CEESH2K95 | A12336 | 90 (23) | 270 (4000) | 1A | ||
| 1CESHHT35_1CEESHHT35 | A6610 | 30 (8) | 270 (4000) | 1A | ||
![]() | H & T Series Motors | |||||
| OMP | 30 (8) | 270 (4000) | K-470 | |||
| OMS | 90 (23) | 270 (4000) | K-480 | |||
| 1CEHT35/1CEEHT35 | A6610 | 30 (8) | 270 (4000) | 1A | ||
| 2000 Series Motors | ||||||
| 1CE2K95/1CEE2K95 | A12336 | 90 (23) | 270 (4000) | 1A | ||

















