Logic Elements
Eaton’s range of logic elements provide an extremely versatile product offering for use in HIC packages for controlling pressure, flow, and direction. The flexibility in system design provide a myriad of opportunities for tailoring and optimizing solutions for challenging applications.
NOTE for products intended to be sold in European Economic Area: "Safety devices" or other safety functions mentioned in any product literature are not necessarily "safety components" as defined by the Machinery Directive 2006/42/EC, unless otherwise stated together with the CE mark and specific reference to said directive.
| Literature | |||||||
![]() | Description | Literature Type | Version Date | Link | |||
| Logic Elements is Section I of the Screw-in Cartridge Valves Technical Catalog | |||||||
| E-VLSC-MC001-E_I* | Technical Catalog | December 2009 | PDF (3.64 MB) | ||||
| *See below for indivudual product PDFs. | |||||||
| Functional Symbol | Model | Cavity | Flow Rating L/min (USgpm) | Typical Pressure bar (psi) | Page | Link | |
| Logic element spool | |||||||
| DPS2-10 | C-10-3S | 60 (15) | 290 (4200) | I-100 | |||
| DPS2-12 | C-12-3S | 114 (30) | 350 (5000) | I-110 | |||
| DPS2-16 | C-16-3S | 189 (50) | 290 (4200) | I-120 | |||
| DPS2-20 | C-20-3S | 303 (80) | 290 (4200) | I-130 | |||
| Logic element poppet | |||||||
| DPS2-10 | C-10-3S | 60 (15) | 350 (5000) | I-100 | |||
| DPS2-12 | C-12-3S | 114 (30) | 350 (5000) | I-110 | |||
| DPS2-16 | C-16-3S | 189 (50) | 350 (5000) | I-120 | |||
| DPS2-20 | C-20-3S | 303 (80) | 350 (5000) | I-130 | |||
![]() | Logic element | ||||||
| LE402 | C-20-2 | 350 (95) | 350 (5000) | I-150 | |||
![]() | Logic element | ||||||
| LEV402 | A21773 | 400 (100) | 250 (3500) | I-160 | |||


