Supplemental Literature
| Description | Literature Type | Version Date | Link | ||
| Complete SICV Catalog | |||||
| E-VLSC-MC001-E | Technical Catalog | December 2009 | PDF (127 MB) | ||
Additional SICV product documents are available in each of the SICV subsections. | |||||
| Coils & Electronics s is Section C of the Screw-in Cartridge Valves Technical Catalog | |||||
| Solenoid valve and Proportional valve coils and electronic controls for proportional valves. E-VLSC-MC001-E-C-Coils | Technical Catalog | December 2009 | PDF (1.83 MB) | ||
| Solenoid valve and Proportional valve coils and electronic controls for proportional valves. E-VLSC-MC001-E-C-Electronic Controls | Technical Catalog | December 2009 | PDF (707 KB) | ||
| Housings & Miscellaneous Parts is Section J of the Screw-in Cartridge Valves Technical Catalog | |||||
| Standard and Special Valve Housings, Orifice Disks, Orifice Sizing Charts, Pilot Pistons, Adapters, Adjustment Kits and Seal Kits E-VLSC-MC001-E-J | Technical Catalog | December 2009 | PDF (2.28 MB) | ||
| Sandwich Parts is Section L of the Screw-in Cartridge Valves Technical Catalog | |||||
| CETOP03 (NG6) and CETOP05 (NG10) Sandwich valve bodies and assemblies for applications up to 210 bar (3000 psi) E-VLSC-MC001-E-L | Technical Catalog | December 2009 | PDF (5.92 MB) | ||
| Technical Reference Parts is Section M of the Screw-in Cartridge Valves Technical Catalog | |||||
| HIC manifold design guidelines, tooling, torque specifications, port and cavity dimensions E-VLSC-MC001-E-M | Technical Catalog | December 2009 | PDF (3.4 MB) | ||