Power Units & Systems
Eaton has produced thousands of efficient, reliable standard and custom power units since 1960. Each one is built with quality Eaton components in facilities that adhere to stringent manufacturing standards. They are available with capacities, control options, manifold and pump options, and configurations to ensure cost-effective operation and optimum productivity while meeting virtually any application requirement. Eaton power units can be found in processing and alternative energy applications.
Standard Package Systems
Eaton’s standard package systems are the industry’s fastest way to obtain power units. A full range of standard power units can be flexibly configured quickly by customers using Eaton’s Packaged Systems Configurator 2.0 (PSC) which is available on request.
Custom Package Systems
Eaton’s network of approved system integrators can respond quickly to requirements for custom packaged systems in small to moderate quantities. For large-scale projects, Eaton’s global manufacturing network can produce virtually any quantity of custom systems required anywhere in the world they may be needed.