Pumps
Eaton hydraulic pumps deliver the functionality and durability required for success in the most demanding industrial and mobile applications. They are supported by an experienced global engineering and manufacturing organization focused on meeting customer needs and delivering high-value products that provide Eaton customers with a competitive advantage.
Associated Brands: Vickers, Eaton, Hydrokraft, DuraForce
Associated Brands: Vickers, Eaton, Hydrokraft, DuraForce
External Gear Pumps
Eaton external gear pumps combine a small footprint with high torque making them an ideal choice for multiple section applications.
Piston Open Circuit-Industrial
Eaton offers a wide range of open circuit piston pumps with the flexibility needed to drive a broad range of fluid power systems in industrial markets.
Piston Open Circuit-Mobile
Eaton offers three lines of pumps to deliver the inherent power density, flexibility, and energy efficiency of this design to the greatest possible range of mobile, off-highway and marine applications.
Piston Closed Circuit-Industrial
Eaton Hydrokraft axial piston pumps use a cradle-type swash plate design that provides reliable operation and long life in high-pressure, closed-circuit industrial applications.
Piston Closed Circuit-Mobile
Eaton mobile closed circuit piston pumps are designed for use in vehicles using mid-range pump/motor hydraulic systems operating at pressures up to 380 bar (5500 psi).
Vane Pumps
Eaton Vickers fixed displacement vane pumps combine high efficiency with low noise characteristics making them an excellent choice for a broad range of mobile and industrial applications.