Industrial Valves
Eaton industrial valves and systems are engineered to provide continuous reliable performance under the most rigorous and demanding operating conditions. Eaton industrial valves are at work all over the world delivering durable, reliable performance across the full spectrum of industrial applications.
Eaton’s Vickers brand industrial valves are used to control machine functions in the harsh environments and under the demanding continuous duty cycles of today’s manufacturing and processing operations. Engineered for reliable performance and long service life, these valves deliver increased productivity and improved performance in the full range of industrial applications. Eaton’s Vickers brand industrial valves can be found anywhere in the world machines are used to cut, groove, bore, clamp, inject, press, form, lift, dig, haul or perform other functions required to keep customers competitive in the global market.
Eaton’s Vickers brand industrial valves are used to control machine functions in the harsh environments and under the demanding continuous duty cycles of today’s manufacturing and processing operations. Engineered for reliable performance and long service life, these valves deliver increased productivity and improved performance in the full range of industrial applications. Eaton’s Vickers brand industrial valves can be found anywhere in the world machines are used to cut, groove, bore, clamp, inject, press, form, lift, dig, haul or perform other functions required to keep customers competitive in the global market.
Check Valves
Eaton offers both direct and pilot operated Vickers inline, right-angle, and manifold mounted check valves that allow the free flow of fluid in one direction only. Pilot operated versions offer the option of reverse flow when actuated.
Directional Valves
Eaton's Vickers DG valves mount on industry standard surfaces and provide 3- or 4-way control in a broad range of industrial applications.
Flange Valves
Eaton's flange mounted valve products include pre-packaged relief, unloading, or check valve assemblies designed to bolt directly to pump flanges. This mounting system reduces potential leak points to provide superior leak resistance, shock resistance, reliability, and long life.
Flow Controls
Eaton flow control valves are used to regulate the amount of fluid flowing through a passage, regardless of the inlet pressure level. They do this by producing a variable pressure drop in the fluid passage that results in reduced flow; or in the case of non-pressure compensated valves, a potentially reduced flow.
Pressure Controls
Pressure control valves are used to relieve, reduce, sequence, or unload fluid pressure. Eaton offers both sub plate and in-line mounted pressure control valves with remote, multiple pressure, and venting control options.
Proportional Directional Valves
The Eaton Axis ProTM and KB proportional directional valves set a new benchmark in electrohydraulic valve integration by placing the electronic wiring inside the valve. These sophisticated products are the most recent additions to Eaton's market-leading proportional valve product line.
Proportional Flow Valves
Eaton proportional flow valves offer an IP 65 & 67 environmental rating for superior moisture resistance, on-board ramp adjustment, and valve enable making it easy to achieve interlock control.
Proportional Pressure Valves
Eaton proportional pressure valves offer an IP 65 & 67 environmental rating for superior moisture resistance, on-board ramp adjustment, and valve enable making it easy to achieve interlock control.
Proportional Valves Electronics
Eaton offers a full line of amplifiers and control cards for industrial, proportional cards. User-friendly front panels with LED's allow users to easily make adjustments and monitor card functions.
Servo Valves
Eaton two-stage, four-way, flapper nozzle servo valves provide closed loop control with exact positional accuracy, repeatable velocity, and predictable force and torque regulation.
Slip-in Cartridge Valves
Eaton slip-in cartridge valves are typically used in systems with relatively high flows of 150 L/MIN (39.6 gpm) or more. They produce more efficient, faster and compact hydraulic systems than conventional valves in these applications.
Sub Plates and Bolt Kits
Eaton sub plates and bolt kits are engineered to provide a precise fit to Eaton valves and manifolds, along with flat surfaces and high stiffness to assure optimum sealing.
SystemStak
Eaton's SystemStak is a very compact hydraulic system produced by “sandwich” mounting modular valves between a directional control valve and a standard mounting surface. SystemStak eliminates the need for interconnecting piping, reducing cost and simplifying installation.