Hydraulic Remote Control
Eaton's hydraulic remote controls (HRCs) are used to activate and control directional valves from a single remote operating station. HRCs come in hand, foot, and mechanically operated versions. They typically are installed in armrests or a console.
- HRCs require very little operator effort, resulting in higher productivity
- Excellent pressure metering capability allows precise control of work functions and less wear and tear on the application
- Single-station control of widely placed directional valves is readily achieved
- Ergonomic workstations are easily achieved by leveraging benefits inherent in a system designed with HRCs. Benefits include lowering noise levels, system oil temperature and the removal of fire hazards for the work station.
- Fast, reliable one-hand STC connections require no assembly tools
- Easy installation in confined areas
- Eliminates cross-threading, over- or under-torquing and hose twisting
- Resists loosening when vibration is present
- Zero leak performance per SAE J1176
- Repairable seals for increased useful life
- Direct porting eliminates adapters to maximize cost savings
- Resists external contamination
- Design allows easy disconnection with release tool
- Ease of assembly for HRCs with multiple ports in tight spaces
- Mini-excavators
- Skid Steer Loaders
- Wheel Loaders
- Rough Terrain Lift Trucks
- Positive round-wire style latching mechanism
- Swivels for installation (in absence of pressure)
- Low profile, compact design
- Elastomeric o-ring seal- available in many materials
- Dual purpose dust seal/release sleeve
- Simple stamped release tool for disconnecting
- Zinc plated steel construction
