Hose Products
We Know It Because We Make It!
Aeroquip Performance is the only performance hose and fittings manufacturer of its own hose. We engineer and test each hose length to considerably stringent factors of safety. We also fit our hose and fittings tolerances to work together, ensuring a proper fit. Engineered. Tested. Qualified. Aeroquip Performance Products.
Racing Hose
The Performance Industry’s most popular racing hose.Stainless steel outer cover for excellent abrasion resistance. Excellent pressure rating (1,000 PSI from -04 to -12. AQP elastomer smooth bore inner tube. -45 to +300 F temperature rating, full vacuum (-10,-12,-16). Approved with reusable and crimp fittings. Applications include fuel, lube, coolant, air.
Starlite Racing Hose
Eaton’s Aeroquip® popular light-weight racing hose; up to 45% lighter than steel braided hose. Flame resistant Nomex cover with Kevlar®*. Aeroquip elastomer smooth bore inner tube, -45 to +300 F temperature rating. Approved with reusable and crimp fittings. Applications include fuel, lube, coolant, air. *Teflon® is a registered trademark of DuPont™
Socketless Racing Hose
Easy assembly with reusable SOCKETLESS fittings; textile braid reinforcement; available in either blue or black elastomer cover. Aeroquip® elastomer smooth bore inner tube, -45 to +300 F temperature rating. Operating pressure for all sizes at 250 PSI. Applications include fuel, lube, coolant, and air.
A/C Hose
Stainless steel braided cover for a professional and custom look. Nylon inner tube for superior refrigerant performance. Lab and field tested with R134a refrigerant. Exclusively designed for use with Eaton’s Aeroquip® A/C fittings to provide a superior performing combination.
High Pressure Hose
Stainless steel braided cover for a professional and custom look. Nylon inner tube for superior refrigerant performance. Lab and field tested with R134a refrigerant. Exclusively designed for use with Eaton’s Aeroquip® A/C fittings to provide a superior performing combination.
Teflon Racing Hose
Superior fluid compatibility, abrasion and corrosion resistance for reliable service, extruded Teflon®* smooth bore inner tube, -100 to +450 F temperature rating. Approved with Eaton’s Aeroquip® reusable and crimp fittings. Excellent pressure rating (2,500 PSI in -06). Applications include off road brake, clutch, gauge, N2O, power steering, fuel, lube. *Teflon® is a registered trademark of DuPont™