DBBS
Airflex DBBS disc style brakes are spring-applied and air or hydraulically released. The DBBS style is offered in applications requiring higher speed operation or where precise balance of the rotating components is required. Their torque capacities and heat dissapation characteristics make them ideal of high speed, non-cyclic applications. Equal torque is developed in either direction of rotation.
- Static Torque Capacities* Up To: 5,578,000 lb·in, 630,282 N·m
- Typical Applications:
- Standard Sizes: 120DBBS, 220DBBS, 320DBBS, 420DBBS, 125DBBS, 225DBBS, 325DBBS, 425DBBS, 138DBBS, 238DBBS, 338DBBS, 438DBBS 150DBBS, 250DBBS, 350DBBS, 450DBBS
Catalogue
Air Cooled Disc Clutches and Brakes (PDF, 1653KB)Technical Specifications
DBBS Catalog Material (PDF, 155KB)Hi Torque DBBS Sell Sheet (PDF, 832KB)
Hi TQ DBBS Catalog December 2011 (PDF, 494KB)