Air Cooled Disc Clutches & Brakes
Eaton's Airflex air-cooled disc clutches and brakes are designed to excel in a wide range of applications. Featuring favorable torque-to-size ratios and low-inertia friction disc assemblies, they provide maximum braking performance in limited spaces.
DBA
Spring-applied and air- or hydraulically-released, Eaton Airflex DBA disc style brakes are available with either solid or ventilated discs for either low-engagement or high-speed, cyclic applications.
DBB
Eaton Airflex DBB brakes are spring-applied, air- or hydraulically-released and feature torque capacities and heat dissipation characteristics ideal for cyclic applications
DBBS
Perfectly suited for non-cyclic applications, Eaton Airflex DBBS brakes maintain a precise balance of rotating components even at higher operating speeds.
DC
Available in single- or multiple-disc designs, Eaton Airflex DC clutches and brakes provide the same torque capacities as larger packages for excellent performance in a variety of applications.
FHB
Featuring brake designs with floating housings instead of floating rotors, Eaton’s patented Airflex Floating House Brake (FHB) technology extends operating life without compromising performance.