DPA
The Eaton Airflex® Type 200DPA is a symmetrical opposed piston caliper brake design that is well suited for most high torque, high energy stopping applications.Engineered for hydraulic actuation, the Airflex® 200DPA is a robust design able to withstand the tough operating conditions associated with industrial applications.
- A large piston area and 2000 psi operating pressure range give high frictional force resulting in more torque
- Base or split mounting for flexibility of mounting and accommodation of different disc thicknesses or diameters to meet diverse customer requirements
- Guide pins transmit torque from friction shoes which prevents piston seal leakage that could result from misalignment between the friction shoe and disc
- Large friction area for long life and reduced maintenance due to friction material wear
- Automatic friction shoe wear adjustment with each engagement
- Solid or ventilated discs to optimize performance and lining life
| Parameter | English Units | SI Units |
| Dynamic frictional Force Fr | ||
| Standard linings @ 2000 psi | 5700 lb | 25354 N |
| Static Friction Force | ||
| Standard linings @ 2000 psi | 6300 lb | 28023 N |
| Parasitic Loss Pp | 76 psi | 5 bar |
| Disc Constants | ||
| Cd | 7.73 | 196.3 |
| Ct | 2.76 | 70.1 |
| Minimum Disc Diameter | 12 in | 305 mm |
| Friction Area | 23.3 in2 | 150 cm2 |
| Typical Disc Running Clearance per Side | .053 in | 1.35 mm |
| Cylinder Volume - Engaged | ||
| New lining and disc | .324 in3 | 0.01 dm3 |
| Worn lining and disc | 1.637 in3 | 0.03 dm3 |
| Lining Thickness | ||
| New | .315 in | 8 mm |
| Worn | 0.10 in | 2.5 mm |
| Weight/Mass | 23 lb | 10 kg |