DP
The Airflex caliper design features opposed pistons for balanced braking. Their symmetrical split construction accommodate discs of any thickness and permits mounting from either side or at the split line. Type DP is ideally suited for most stopping and light tensioning applications. An automatic adjustment mechanism compensates for lining wear and maintains constant release clearance and response time.
- Frictional Force Capacities* Per Caliper
Up To: 2540 lb·in 11.300 N·m - Typical Applications: Conveyors, flywheel brakes, mining vehicle brakes, railroad maintenance equipment, tension brakes
- Standard Sizes: 225DP100, 220DPA
Catalogue
Caliper Disc Brakes (PDF, 967.19KB)
Technical Specifications & Application Selection Chart(s)
DP & H Tech Specs (PDF, 259KB)
Caliper Application Selection (PDF, 50KB)
Installation, Operation & Maintenance Manual(s)
Type DP IOM (PDF, 887KB)