CBC
The Airflex CBC unit combines an air actuated disc clutch and spring- applied disc brake into a compact package, which can be readily adapted to new or existing flywheel drives. Designed primarily for high cyclic punch press service, the unit has been applied on a wide variety of high speed, high cyclic applications.
- Clutch Capacities* Up To: 788,000 lb·in, 58.073 N·m
- Brake Capacities* Up To: 372,000 lb·in, 42.029 N·m
- Typical Applications: Automatic punching machines, press brakes, printing machines, shears, stamping and forming presses, woodworking machines
- Packages: Complete CBC bearing mount flywheel hub packages are available upon request
- Standard Sizes: 25CBC, 30CBC, 35CBC, 40CBC, 45CBC, 50CBC, 55CBC, 60CBC, 66CBC
Catalogue
Clutch/Brake Packages (PDF, 2637KB)
Installation, Operation & Maintenance Manual(s)
Type CBC IOM (PDF, 1MB)
Technical Specifications
CBC Tech Specs (PDF, 1MB)
Clutch/Brake Packages (PDF, 2637KB)
Installation, Operation & Maintenance Manual(s)
Type CBC IOM (PDF, 1MB)
Technical Specifications
CBC Tech Specs (PDF, 1MB)