Combination Clutch/Brake Packages
Airflex Combination Clutch/Brake Packages feature drum type CB or VC air applied clutches fastened to standard bearing-mounted flywheels. These clutch/flywheel assemblies are then combined with drum type CS and CTE or disc type DBA and DBB spring-applied, air released brakes. Although designed primarily for punch press use, they have found application on all types of cyclic equipment.
- Clutch Capacities* Up To: 516,000 lb·in, 58.260 N·m
- Brake Capacities* Up To: 336,200 lb·in, 37.960 N·m
- Typical Applications: Can making machines, press brakes, shears, stamping and forming presses
- Standard Sizes: See Standard Press Applications Technical Specifications (at right)
Catalogue
Clutch/Brake Packages (PDF, 2637KB)
Installation, Operation & Maintenance Manual(s)
Type Standard Press Applications IOM (PDF, 553KB)
Technical Specifications
Standard Press Applications Tech Specs (PDF, 166KB)
Clutch/Brake Packages (PDF, 2637KB)
Installation, Operation & Maintenance Manual(s)
Type Standard Press Applications IOM (PDF, 553KB)
Technical Specifications
Standard Press Applications Tech Specs (PDF, 166KB)