CB
Airflex CB products are used as both clutches and brakes in general power transmission service. Torsional resilience is provided by transmitting power through the side walls of a flexible neoprene/cord actuating tube. This flexibility also permits minor shaft misalignment.
- The Type CB is suited for high speed, cyclic operations, as well as for coupling and general power transmission.
- Torque Capacities* Up To: 1,160,000 Ib·in, 131.000 N·m
- Typical Applications: Can making machinery, commercial laundry equipment, metalforming machinery, oil & gas machinery, printing machinery, rubber processing machinery, tire building machinery
- Standard Sizes: 3CB150, 4CB200, 5CB200, 6CB200, 8CB250, 10CB300, 12CB350, 14CB400, 16CB500, 18CB500, 20CB500, 22CB500, 24CB500, 26CB525, 28CB525, 30CB525, 32CB525, 36CB525, 40CB525, 45CB525
Catalogue
Constricting Type Clutches and Brakes (PDF, 21,012KB)
Technical Specifications & Application Selection Chart(s)
CB Tech Specs (PDF, 820KB)
Constricting Type Product Features (PDF, 160KB)
Constricting Application Selection (PDF, 297KB)
Installation, Operation & Maintenance Manual(s)
Type CB IOM (PDF, 343KB)
Type CB IOM (Mandarin) (PDF, 537KB)
Type CB Sheave Clutch IOM (PDF, 518KB)
Constricting Type Clutches and Brakes (PDF, 21,012KB)
Technical Specifications & Application Selection Chart(s)
CB Tech Specs (PDF, 820KB)
Constricting Type Product Features (PDF, 160KB)
Constricting Application Selection (PDF, 297KB)
Installation, Operation & Maintenance Manual(s)
Type CB IOM (PDF, 343KB)
Type CB IOM (Mandarin) (PDF, 537KB)
Type CB Sheave Clutch IOM (PDF, 518KB)