CM
Airflex CM element assemblies were designed primarily for the marine industry for use on diesel driven reverse-reduction gears. In addition to providing all of the CB element features, the CM's ventilated friction shoes permit clutch slippage at low energy rates during vessel maneuvering, as well as cycling engagements at high energy rates. Rim registering allows triple element assemblies.
- The CM is used in applications where moderate slippage is encountered which would shorten the operating life of a CB element.
- Torque Capacities* Up To: 3,236,000 Ib·in, 365.000 N·m
- Typical Applications: Marine propulsion
- Standard Sizes: 26CM475, 30CM500, 35CM500, 40CM550, 48CM650
Catalogue
Constricting Type Clutches and Brakes (PDF, 21,012KB)
Installation, Operation & Maintenance Manual(s)
Type CM IOM (PDF, 429KB)
Technical Specifications
CM 900 RPM Specification (PDF, 559KB)
CM Tech Specs (PDF, 119KB)
Constricting Type Product Features (PDF, 160KB)
Application Selection Chart(s)
Constricting Application Selection (PDF, 297KB)
Constricting Type Clutches and Brakes (PDF, 21,012KB)
Installation, Operation & Maintenance Manual(s)
Type CM IOM (PDF, 429KB)
Technical Specifications
CM 900 RPM Specification (PDF, 559KB)
CM Tech Specs (PDF, 119KB)
Constricting Type Product Features (PDF, 160KB)
Application Selection Chart(s)
Constricting Application Selection (PDF, 297KB)