VC
Airflex VC products are designed and built for severe clutching and braking applications on heavy duty equipment. When compared with conventional clutches they offer:
- Ventilated construction for rapid heat dissipation
- High starting loads
- Sustained slippage
- Improved efficiency
- Extended operating life
- Smaller diameters with lower contact velocity.
- The Type VC is specifically designed and built for severe clutch or brake applications in which large inertia loads and sustained slippage would normally result in loss of torque and reduced operating life.
- Torque Capacities* Up To: 15,189,000 Ib·in, 1.706.629 N·m
- Typical Applications: Grinding mills, marine propulsion, metalforming machinery, oil & gas machinery
- Standard Sizes:
- Narrow Sizes: 11.5VC500, 14VC500, 16VC600, 20VC600, 24VC650, 28VC650, 33VC650, 35VC650, 37VC650, 42VC650
- Wide Sizes: 12VC1000, 14VC1000, 16VC1000, 20VC1000, 24VC1000, 28VC1000, 32VC1000, 38VC1200, 42VC1200, 46VC1200, 52VC1200, 51VC1600, 60VC1600, 66VC1600, 76VC1600, and 76VC2000
Catalogue
Constricting Type Clutches and Brakes (PDF, 21,012KB)
Brochure
VC Grinding Mill Brochure (PDF, 8MB)
VC Grinding Mill Brochure - Mandarin (PDF, 6MB)
VC Grinding Mill Brochure - Spanish (PDF, 1MB)
Technical Specifications & Application Selection Chart(s)
Constricting Type Product Features(PDF, 160KB)
VC Tech Specs (PDF, 802KB)
Installation, Operation & Maintenance Manual(s)
Grinding Mill Slip Detection Control IOM (PDF, 696KB)
Type VC Grinding Mill IOM (PDF, 3MB)
Type VC Grinding Mill IOM (Mandarin) (PDF, 2MB)
Type VC IOM (PDF, 1MB)
Constricting Type Clutches and Brakes (PDF, 21,012KB)
Brochure
VC Grinding Mill Brochure (PDF, 8MB)
VC Grinding Mill Brochure - Mandarin (PDF, 6MB)
VC Grinding Mill Brochure - Spanish (PDF, 1MB)
Technical Specifications & Application Selection Chart(s)
Constricting Type Product Features(PDF, 160KB)
VC Tech Specs (PDF, 802KB)
Installation, Operation & Maintenance Manual(s)
Grinding Mill Slip Detection Control IOM (PDF, 696KB)
Type VC Grinding Mill IOM (PDF, 3MB)
Type VC Grinding Mill IOM (Mandarin) (PDF, 2MB)
Type VC IOM (PDF, 1MB)