ER
Airflex ER couplings are expanding units with neoprene facing. As such, they combine the advantages of a flexible and disconnect coupling. Engagement of the element should occur when there is no speed differential between driving and driven shaft.
- ER elements are used as shaft couplings or holding brakes where engagement occurs at zero speed differential between element and drum.
- The ER is ideal for applications in which a disconnect is required without stopping the prime mover or in which the driving and or driven equipment must be frequently withdrawn from the drive.
- Torque Capacities* Up To: 118,000 lb·in, 13.300 N·m
- Typical Applications: Centrifuges, core expanders, laundry machines, textile machines, tire building machines
- Standard Sizes: 3ER125, 6ER200, 8ER250, 10ER300, 12ER350, 14ER400, 16ER475, 19ER475, 21.5ER475, 24ER475
Catalogue
Expanding Type Clutches and Brakes (PDF, 2010KB)
Expanding Type Clutches and Brakes (PDF, 2010KB)
Installation, Operation & Maintenance Manual(s)
Types EB & ER IOM (PDF, 319KB)
Technical Specifications
EB & ER Tech Specs (PDF, 362KB)
Expanding Type Product Features(PDF, 110KB)
Application Selection Chart(s)
Expanding Application Selection(PDF, 202KB)